How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AJ: | 7.25 |
| AE2: | 0.63 | AA: | 14 |
| T: | 2 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | LL: | 4.25 in |
| BE1: | 0.5 in | P: | 3.69 in |
| G: | 3.26 | H: | 0.53 in |
| V: | 2.75 in | BF: | 0.53 |
| LQ1: | 7.21 in | BD: | 9 |
| D: | 4.5 | AG: | 8.5 |
| AK: | 8.5 | AB: | 6.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output RPM: | 339 | Input HP @ 1750 RPM: | 15.5 |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Output Shaft Direction: | 2 | Bore Code: | 32 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

