How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AB: | 6.38 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | LL: | 4.25 in |
| AF: | 0.38 | V: | 2.75 in |
| BF: | 0.53 | LQ1: | 7.21 in |
| I: | 6.1 in | P: | 3.69 in |
| G: | 3.26 | BD: | 9 |
| D: | 4.5 | T: | 2 |
| H: | 0.53 in | AA: | 14 |
| AE2: | 0.63 | AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 15.5 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Bore Code: | 32 |
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output RPM: | 339 | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

