How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AG: | 8.5 |
| AE2: | 0.63 | AK: | 8.5 |
| LL: | 4.25 in | I: | 6.1 in |
| H: | 0.53 in | BF: | 0.53 |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AA: | 14 |
| AB: | 6.38 | V: | 2.75 in |
| AJ: | 7.25 | G: | 3.26 |
| BE1: | 0.5 in | BD: | 9 |
| AF: | 0.38 | T: | 2 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Ratio: | 50:1 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.39 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2 in | Input Bore (C Face): | 1.125 |
| Model Code: | 42YF | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

