How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| AG: | 8.5 | P: | 3.69 in |
| BE1: | 0.5 in | V: | 2.75 in |
| AK: | 8.5 | AB: | 6.38 |
| G: | 3.26 | LQ1: | 7.21 in |
| T: | 2 | AJ: | 7.25 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | LL: | 4.25 in |
| AE2: | 0.63 | BD: | 9 |
| D: | 4.5 | AF: | 0.38 |
Technical Specifications
| Ratio: | 50:1 | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series Code: | OE | Model Code: | 42YF |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.39 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 2 in |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

