How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AF: | 0.38 |
| LQ1: | 7.21 in | BD: | 9 |
| T: | 2 | BE1: | 0.5 in |
| AK: | 8.5 | I: | 6.1 in |
| V: | 2.75 in | G: | 3.26 |
| AA: | 14 | AG: | 8.5 |
| P: | 3.69 in | LL: | 4.25 in |
| AE2: | 0.63 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.7 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 32 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | Ratio Range: | 60:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 4.25 |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

