How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 7.25 |
| LL: | 4.25 in | AG: | 8.5 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| T: | 2 | BD: | 9 |
| LQ1: | 7.21 in | AB: | 6.38 |
| P: | 3.69 in | BF: | 0.53 |
| AE2: | 0.63 | BE1: | 0.5 in |
| H: | 0.53 in | I: | 6.1 in |
| AK: | 8.5 | D: | 4.5 |
| AA: | 14 | V: | 2.75 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output RPM: | 21.9 |
| Model Code: | 42YF | Motor Frame Size: | 180TC |
| Output Diameter (in): | 2 in | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 1.79 | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Bore Code: | 32 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

