How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 8.5 |
| H: | 0.53 in | LL: | 4.25 in |
| D: | 4.5 | P: | 3.69 in |
| G: | 3.26 | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| V: | 2.75 in | BD: | 9 |
| AF: | 0.38 | T: | 2 |
| AB: | 6.38 | AJ: | 7.25 |
| AA: | 14 | BE1: | 0.5 in |
| I: | 6.1 in | AE2: | 0.63 |
Technical Specifications
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 1.79 |
| Ratio: | 80:1 | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Model Code: | 42YF | Assembly: | YF-2 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 32 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

