How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AB: | 6.38 |
| LL: | 4.25 in | T: | 2 |
| BE1: | 0.5 in | H: | 0.53 in |
| BF: | 0.53 | AK: | 8.5 |
| I: | 6.1 in | AE2: | 0.63 |
| P: | 3.69 in | BD: | 9 |
| G: | 3.26 | AG: | 8.5 |
| LQ1: | 7.21 in | V: | 2.75 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | D: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.3 | Assembly: | YF-2 |
| Ratio Range: | 15:1 | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Model Code: | 42YF |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Bore Code: | 32 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

