How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 9 |
| AJ: | 7.25 | I: | 6.1 in |
| AA: | 14 | BF: | 0.53 |
| H: | 0.53 in | LL: | 4.25 in |
| T: | 2 | G: | 3.26 |
| AB: | 6.38 | AG: | 8.5 |
| P: | 3.69 in | V: | 2.75 in |
| LQ1: | 7.21 in | D: | 4.5 |
| AE2: | 0.63 | AK: | 8.5 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Assembly: | YF-2 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Model Code: | 42YF | Output Diameter (in): | 2 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 7.59 |
| Output RPM: | 87.5 | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Motor Frame Size: | 210TC |
| Ratio: | 20:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

