How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | I: | 6.1 in |
| BD: | 9 | G: | 3.26 |
| P: | 3.69 in | AJ: | 7.25 |
| AG: | 8.5 | T: | 2 |
| AA: | 14 | H: | 0.53 in |
| AB: | 6.38 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AF: | 0.38 | AE2: | 0.63 |
| BF: | 0.53 | D: | 4.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.23 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Bore Code: | 32 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YF |
| Output Diameter (in): | 2 in | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

