How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 2 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AK: | 8.5 | V: | 2.75 in |
| AE2: | 0.63 | AG: | 8.5 |
| G: | 3.26 | AB: | 6.38 |
| D: | 4.5 | AA: | 14 |
| H: | 0.53 in | LL: | 4.25 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | P: | 3.69 in |
| LQ1: | 7.21 in | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 4.2 |
| Output RPM: | 43.8 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series Code: | OE | Ratio: | 40:1 |
| Model Code: | 42YF | Bore Code: | 32 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

