How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | LL: | 4.25 in |
| T: | 2 | P: | 3.69 in |
| G: | 3.26 | D: | 4.5 |
| BD: | 9 | I: | 6.1 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AJ: | 7.25 |
| AA: | 14 | AK: | 8.5 |
| BE1: | 0.5 in | AB: | 6.38 |
| V: | 2.75 in | BF: | 0.53 |
| AE2: | 0.63 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.2 | Input Style: | C-Face Quill |
| Series Code: | OE | Model Code: | 42YF |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | Ratio Range: | 40:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

