How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AK: | 8.5 |
| V: | 2.75 in | AE2: | 0.63 |
| T: | 2 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| G: | 3.26 | BF: | 0.53 |
| AA: | 14 | LQ1: | 7.21 in |
| AB: | 6.38 | AG: | 8.5 |
| H: | 0.53 in | BD: | 9 |
| I: | 6.1 in | AJ: | 7.25 |
| P: | 3.69 in | D: | 4.5 |
Technical Specifications
| Output Diameter (in): | 2 in | Series Code: | OE |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 4.2 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Model Code: | 42YF | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

