How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 3.26 |
| AE2: | 0.63 | LQ1: | 7.21 in |
| D: | 4.5 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AA: | 14 | LL: | 4.25 in |
| AJ: | 7.25 | AB: | 6.38 |
| BE1: | 0.5 in | BF: | 0.53 |
| T: | 2 | AG: | 8.5 |
| AK: | 8.5 | I: | 6.1 in |
| V: | 2.75 in | AF: | 0.38 |
Technical Specifications
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 15.5 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Output RPM: | 339 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | 42YF |
| Bore Code: | 32 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

