How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | D: | 4.5 |
| AG: | 8.5 | LL: | 4.25 in |
| AE2: | 0.63 | AK: | 8.5 |
| P: | 3.69 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| BE1: | 0.5 in | BD: | 9 |
| AJ: | 7.25 | LQ1: | 7.21 in |
| H: | 0.53 in | I: | 6.1 in |
| V: | 2.75 in | BF: | 0.53 |
| T: | 2 | AF: | 0.38 |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.375 | Ratio: | 5:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YF | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output RPM: | 339 | Input HP @ 1750 RPM: | 15.5 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

