How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 6.38 |
| G: | 3.26 | AE2: | 0.63 |
| BE1: | 0.5 in | P: | 3.69 in |
| AF: | 0.38 | AA: | 14 |
| LL: | 4.25 in | BF: | 0.53 |
| BD: | 9 | T: | 2 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | D: | 4.5 |
| AK: | 8.5 | LQ1: | 7.21 in |
| I: | 6.1 in | V: | 2.75 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Model Code: | 42YF |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.7 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

