How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 2 |
| AB: | 6.38 | AF: | 0.38 |
| LQ1: | 7.21 in | D: | 4.5 |
| AJ: | 7.25 | AA: | 14 |
| H: | 0.53 in | G: | 3.26 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | LL: | 4.25 in |
| I: | 6.1 in | BF: | 0.53 |
| BD: | 9 | AG: | 8.5 |
| P: | 3.69 in | AE2: | 0.63 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Diameter (in): | 2 in | Ratio Range: | 60:1 |
| Motor Frame Size: | 210TC | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.7 | Model Code: | 42YF |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Assembly: | YF-2 | Input Bore (C Face): | 1.375 |
| Bore Code: | 32 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

