How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BE1: | 0.5 in |
| AJ: | 7.25 | T: | 2 |
| D: | 4.5 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| P: | 3.69 in | LQ1: | 7.21 in |
| AF: | 0.38 | I: | 6.1 in |
| G: | 3.26 | V: | 2.75 in |
| AB: | 6.38 | BD: | 9 |
| AG: | 8.5 | AK: | 8.5 |
| AA: | 14 | BF: | 0.53 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Bore Code: | 32 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Ratio: | 60:1 |
| Model Code: | 42YF | Service Factor: | 1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 29.2 | Motor Frame Size: | 210TC |
| Assembly: | YF-2 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 2.7 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

