How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BF: | 0.53 |
| P: | 3.69 in | AF: | 0.38 |
| AA: | 14 | AB: | 6.38 |
| AJ: | 7.25 | LQ1: | 7.21 in |
| V: | 2.75 in | G: | 3.26 |
| AK: | 8.5 | AG: | 8.5 |
| BE1: | 0.5 in | H: | 0.53 in |
| I: | 6.1 in | BD: | 9 |
| Center Distance (in): | 4.25 in | T: | 2 |
| AE2: | 0.63 | D: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | 42YF |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Bore Code: | 32 | Input Bore (C Face): | 1.375 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 14.1 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

