How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AE2: | 0.63 |
| LL: | 4.25 in | BD: | 9 |
| I: | 6.1 in | P: | 3.69 in |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| H: | 0.53 in | AG: | 8.5 |
| AF: | 0.38 | T: | 2 |
| AK: | 8.5 | AB: | 6.38 |
| D: | 4.5 | BF: | 0.53 |
| V: | 2.75 in | AA: | 14 |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Series Code: | OE | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Model Code: | 42YF | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.1 | Bore Code: | 32 |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

