How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| AA: | 14 | I: | 6.1 in |
| BD: | 9 | AJ: | 7.25 |
| BE1: | 0.5 in | LL: | 4.25 in |
| T: | 2 | AG: | 8.5 |
| H: | 0.53 in | BF: | 0.53 |
| LQ1: | 7.21 in | AK: | 8.5 |
| D: | 4.5 | G: | 3.26 |
| P: | 3.69 in | AB: | 6.38 |
| AE2: | 0.63 | V: | 2.75 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 1.79 |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | OE |
| Input Style: | C-Face Quill | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Model Code: | 42YF |
| Ratio: | 80:1 | Output Diameter (in): | 2 in |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

