How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | I: | 6.1 in |
| AK: | 8.5 | AB: | 6.38 |
| LQ1: | 7.21 in | AJ: | 7.25 |
| H: | 0.53 in | AG: | 8.5 |
| AF: | 0.38 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| BE1: | 0.5 in | BD: | 9 |
| D: | 4.5 | V: | 2.75 in |
| T: | 2 | G: | 3.26 |
| AA: | 14 | P: | 3.69 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Ratio: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.79 |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 32 | Center Distance (in): | 4.25 |
| Output RPM: | 21.9 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

