How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AK: | 8.5 |
| BE1: | 0.5 in | BD: | 9 |
| H: | 0.53 in | AG: | 8.5 |
| AF: | 0.38 | LQ1: | 7.77 in |
| V: | 2.75 in | BF: | 0.53 |
| P: | 3.69 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| LL: | 4.25 in | AA: | 14 |
| AJ: | 7.25 | AE2: | 0.63 |
| I: | 6.1 in | T: | 2 |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Bore Code: | 32 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Ratio: | 10:1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | 42YF |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 12.9 | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | Output Shaft Direction: | 2 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

