How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | P: | 3.69 in |
| LL: | 4.25 in | AG: | 8.5 |
| G: | 3.26 | BE1: | 0.5 in |
| LQ1: | 7.77 in | AB: | 6.38 |
| AE2: | 0.63 | AJ: | 7.25 |
| AA: | 14 | H: | 0.53 in |
| I: | 6.1 in | BF: | 0.53 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| BD: | 9 | T: | 2 |
| V: | 2.75 in | AF: | 0.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Ratio: | 100:1 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Bore Code: | 32 | Series Code: | OE |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Model Code: | 42YF |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.2 | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

