How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 4.5 |
| AE2: | 0.63 | I: | 6.1 in |
| BE1: | 0.5 in | AB: | 6.38 |
| P: | 3.69 in | AA: | 14 |
| AF: | 0.38 | LQ1: | 7.77 in |
| G: | 3.26 | LL: | 4.25 in |
| BF: | 0.53 | T: | 2 |
| AG: | 8.5 | AK: | 8.5 |
| H: | 0.53 in | BD: | 9 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YF-2 |
| Output Diameter (in): | 2 in | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 1.2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | 42YF |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

