How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AB: | 6.38 |
| G: | 3.26 | I: | 6.1 in |
| D: | 4.5 | AJ: | 7.25 |
| BE1: | 0.5 in | LQ1: | 7.77 in |
| P: | 3.69 in | BF: | 0.53 |
| AF: | 0.38 | BD: | 9 |
| AE2: | 0.63 | V: | 2.75 in |
| AA: | 14 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| AG: | 8.5 | T: | 2 |
Technical Specifications
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Input Bore (C Face): | 1.625 |
| Series Code: | OE | Model Code: | 42YF |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

