How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BD: | 9 |
| V: | 2.75 in | AF: | 0.38 |
| AK: | 8.5 | LL: | 4.25 in |
| T: | 2 | AA: | 14 |
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 3.26 | BF: | 0.53 |
| AG: | 8.5 | AB: | 6.38 |
| AE2: | 0.63 | H: | 0.53 in |
| P: | 3.69 in | LQ1: | 7.77 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
Technical Specifications
| Assembly: | YF-2 | Bore Code: | 32 |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 25:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Ratio Range: | 25:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 6.24 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

