How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| P: | 3.69 in | AJ: | 7.25 |
| H: | 0.53 in | D: | 4.5 |
| BF: | 0.53 | AG: | 8.5 |
| I: | 6.1 in | AA: | 14 |
| AB: | 6.38 | BD: | 9 |
| AF: | 0.38 | AE2: | 0.63 |
| T: | 2 | LL: | 4.25 in |
| G: | 3.26 | AK: | 8.5 |
| LQ1: | 7.77 in | V: | 2.75 in |
Technical Specifications
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.39 |
| Ratio Range: | 50:1 | Bore Code: | 32 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

