How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| LQ1: | 7.77 in | BE1: | 0.5 in |
| AK: | 8.5 | H: | 0.53 in |
| AG: | 8.5 | AJ: | 7.25 |
| P: | 3.69 in | G: | 3.26 |
| I: | 6.1 in | AA: | 14 |
| T: | 2 | BD: | 9 |
| D: | 4.5 | BF: | 0.53 |
| V: | 2.75 in | AF: | 0.38 |
| LL: | 4.25 in | AB: | 6.38 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YF-2 |
| Model Code: | 42YF | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 250TC |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 3.39 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

