How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AJ: | 7.25 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | T: | 2 |
| I: | 6.1 in | AF: | 0.38 |
| BE1: | 0.5 in | G: | 3.26 |
| LL: | 4.25 in | H: | 0.53 in |
| AG: | 8.5 | AA: | 14 |
| BF: | 0.53 | LQ1: | 7.77 in |
| BD: | 9 | AE2: | 0.63 |
| AK: | 8.5 | P: | 3.69 in |
Technical Specifications
| Motor Frame Size: | 250TC | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Bore Code: | 32 | Input HP @ 1750 RPM: | 3.39 |
| Model Code: | 42YF | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.625 | Output RPM: | 35 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Assembly: | YF-2 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

