How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AE2: | 0.63 |
| AK: | 8.5 | G: | 3.26 |
| H: | 0.53 in | D: | 4.5 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | BF: | 0.53 |
| AA: | 14 | I: | 6.1 in |
| LL: | 4.25 in | T: | 2 |
| AJ: | 7.25 | AG: | 8.5 |
| AF: | 0.38 | P: | 3.69 in |
| BD: | 9 | LQ1: | 7.77 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Output Diameter (in): | 2 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.39 | Model Code: | 42YF |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

