How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | G: | 3.26 |
| LQ1: | 7.77 in | I: | 6.1 in |
| AK: | 8.5 | AA: | 14 |
| V: | 2.75 in | BF: | 0.53 |
| H: | 0.53 in | T: | 2 |
| LL: | 4.25 in | D: | 4.5 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AE2: | 0.63 |
| AG: | 8.5 | BD: | 9 |
| AF: | 0.38 | AJ: | 7.25 |
Technical Specifications
| Output RPM: | 29.2 | Input Style: | C-Face Quill |
| Model Code: | 42YF | Series Code: | OE |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Input Bore (C Face): | 1.625 | Ratio Range: | 60:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 2.7 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Motor Frame Size: | 250TC | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

