How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | AJ: | 7.25 |
| AB: | 6.38 | AF: | 0.38 |
| V: | 2.75 in | H: | 0.53 in |
| AE2: | 0.63 | T: | 2 |
| BD: | 9 | BE1: | 0.5 in |
| G: | 3.26 | AK: | 8.5 |
| P: | 3.69 in | I: | 6.1 in |
| D: | 4.5 | AG: | 8.5 |
| BF: | 0.53 | LL: | 4.25 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | YF-2 |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 32 | Input HP @ 1750 RPM: | 2.7 |
| Model Code: | 42YF | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

