How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 2 |
| BF: | 0.53 | P: | 3.69 in |
| LQ1: | 7.77 in | H: | 0.53 in |
| AB: | 6.38 | AG: | 8.5 |
| AA: | 14 | D: | 4.5 |
| AF: | 0.38 | V: | 2.75 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | LL: | 4.25 in |
| I: | 6.1 in | AE2: | 0.63 |
| G: | 3.26 | BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2 in |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Model Code: | 42YF |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 14.1 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

