How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | V: | 2.75 in |
| AB: | 6.38 | AG: | 8.5 |
| AA: | 14 | D: | 4.5 |
| AE2: | 0.63 | I: | 6.1 in |
| AK: | 8.5 | H: | 0.53 in |
| BE1: | 0.5 in | P: | 3.69 in |
| BF: | 0.53 | AJ: | 7.25 |
| LQ1: | 7.77 in | T: | 2 |
| BD: | 9 | AF: | 0.38 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.625 |
| Bore Code: | 32 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 14.1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Model Code: | 42YF | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Output RPM: | 233 | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

