How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AJ: | 7.25 |
| H: | 0.53 in | AE2: | 0.63 |
| AF: | 0.38 | LL: | 4.25 in |
| AA: | 14 | BD: | 9 |
| AG: | 8.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| BF: | 0.53 | AB: | 6.38 |
| AK: | 8.5 | P: | 3.69 in |
| T: | 2 | D: | 4.5 |
| G: | 3.26 | LQ1: | 7.77 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Bore (C Face): | 1.625 | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 1.79 |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YF |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

