How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AJ: | 7.25 |
| H: | 0.53 in | AB: | 6.38 |
| LL: | 4.25 in | AG: | 8.5 |
| P: | 3.69 in | LQ1: | 7.77 in |
| D: | 4.5 | V: | 2.75 in |
| BD: | 9 | AA: | 14 |
| AE2: | 0.63 | AF: | 0.38 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | G: | 3.26 |
| I: | 6.1 in | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 1.79 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Bore Code: | 32 | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-2 | Output Diameter (in): | 2 in |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

