How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AE2: | 0.63 |
| G: | 3.26 | AG: | 8.5 |
| AJ: | 7.25 | LQ1: | 7.77 in |
| I: | 6.1 in | T: | 2 |
| AA: | 14 | BD: | 9 |
| AB: | 6.38 | LL: | 4.25 in |
| V: | 2.75 in | H: | 0.53 in |
| D: | 4.5 | BF: | 0.53 |
| AK: | 8.5 | AF: | 0.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 1.79 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2 in |
| Ratio: | 80:1 | Assembly: | YF-2 |
| Output RPM: | 21.9 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.625 | Ratio Range: | 80:1 |
| Bore Code: | 32 | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

