How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 5.88 |
| LQ: | 6.45 in | AA: | 14 |
| AG: | 8.5 | I: | 6.1 in |
| P: | 3.69 in | T: | 2 |
| D: | 4.5 | AK: | 4.5 |
| LL: | 4.25 in | BF: | 0.41 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | AE2: | 0.63 |
| V: | 2.75 in | AB: | 6.38 |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Model Code: | 42YF |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 12.9 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Bore Code: | 32 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

