How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.26 |
| I: | 6.1 in | AF: | 0.38 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | BD: | 5.88 |
| T: | 2 | P: | 3.69 in |
| LQ: | 6.45 in | AB: | 6.38 |
| BF: | 0.41 | LL: | 4.25 in |
| V: | 2.75 in | BE: | 0.38 in |
| D: | 4.5 | AK: | 4.5 |
| AG: | 8.5 | AA: | 14 |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 12.9 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Service Factor: | 1 |
| Output RPM: | 175 | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 56C |
| Series Code: | OE | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

