How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BE: | 0.38 in |
| AG: | 8.5 | AK: | 4.5 |
| D: | 4.5 | V: | 2.75 in |
| P: | 3.69 in | AJ: | 5.88 |
| AA: | 14 | I: | 6.1 in |
| G: | 3.26 | AF: | 0.38 |
| LL: | 4.25 in | H: | 0.53 in |
| BF: | 0.41 | AB: | 6.38 |
| LQ: | 6.45 in | BD: | 5.88 |
| Center Distance (in): | 4.25 in | T: | 2 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Assembly: | YF-2 | Model Code: | 42YF |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Bore Code: | 32 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 1.2 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

