How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AB: | 6.38 |
| BE: | 0.38 in | LQ: | 6.45 in |
| V: | 2.75 in | P: | 3.69 in |
| AJ: | 5.88 | BD: | 5.88 |
| AF: | 0.38 | BF: | 0.41 |
| H: | 0.53 in | AE2: | 0.63 |
| AA: | 14 | AK: | 4.5 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| I: | 6.1 in | T: | 2 |
| LL: | 4.25 in | D: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Series Code: | OE |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Assembly: | YF-2 |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 9.3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Bore Code: | 32 | Output RPM: | 117 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

