How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AK: | 4.5 |
| AF: | 0.38 | T: | 2 |
| AB: | 6.38 | AA: | 14 |
| BF: | 0.41 | AJ: | 5.88 |
| LL: | 4.25 in | AG: | 8.5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | D: | 4.5 |
| BE: | 0.38 in | P: | 3.69 in |
| I: | 6.1 in | H: | 0.53 in |
| LQ: | 6.45 in | G: | 3.26 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 117 |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 9.3 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Center Distance (in): | 4.25 |
| Assembly: | YF-2 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

