How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AE2: | 0.63 |
| I: | 6.1 in | H: | 0.53 in |
| V: | 2.75 in | AF: | 0.38 |
| AG: | 8.5 | P: | 3.69 in |
| AK: | 4.5 | G: | 3.26 |
| LQ: | 6.45 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| T: | 2 | AA: | 14 |
| BD: | 5.88 | AB: | 6.38 |
| BE: | 0.38 in | BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 117 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.3 |
| Bore Code: | 32 | Input Style: | C-Face Quill |
| Model Code: | 42YF | Series Code: | OE |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

