How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| BF: | 0.41 | LL: | 4.25 in |
| LQ: | 6.45 in | AK: | 4.5 |
| AB: | 6.38 | BE: | 0.38 in |
| I: | 6.1 in | AJ: | 5.88 |
| AG: | 8.5 | AF: | 0.38 |
| T: | 2 | AA: | 14 |
| BD: | 5.88 | P: | 3.69 in |
| V: | 2.75 in | AE2: | 0.63 |
| D: | 4.5 | G: | 3.26 |
Technical Specifications
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 9.3 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Ratio: | 15:1 | Model Code: | 42YF |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

