How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| I: | 6.1 in | AE2: | 0.63 |
| BD: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | AA: | 14 |
| LL: | 4.25 in | T: | 2 |
| AF: | 0.38 | AJ: | 5.88 |
| AK: | 4.5 | P: | 3.69 in |
| H: | 0.53 in | D: | 4.5 |
| V: | 2.75 in | AB: | 6.38 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Model Code: | 42YF | Assembly: | YF-2 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 9.3 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

