How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | G: | 3.26 |
| AJ: | 5.88 | LQ: | 6.45 in |
| AA: | 14 | AG: | 8.5 |
| AK: | 4.5 | BD: | 5.88 |
| AF: | 0.38 | BF: | 0.41 |
| P: | 3.69 in | T: | 2 |
| LL: | 4.25 in | BE: | 0.38 in |
| H: | 0.53 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AE2: | 0.63 | D: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 7.59 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Model Code: | 42YF | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

