How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AB: | 6.38 |
| BE: | 0.38 in | P: | 3.69 in |
| AG: | 8.5 | T: | 2 |
| D: | 4.5 | V: | 2.75 in |
| AK: | 4.5 | AJ: | 5.88 |
| G: | 3.26 | H: | 0.53 in |
| BF: | 0.41 | AF: | 0.38 |
| LL: | 4.25 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| AE2: | 0.63 | AA: | 14 |
Technical Specifications
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 20:1 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 7.59 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

