How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AF: | 0.38 | LQ: | 6.45 in |
| LL: | 4.25 in | BF: | 0.41 |
| I: | 6.1 in | AK: | 4.5 |
| AB: | 6.38 | AG: | 8.5 |
| D: | 4.5 | AE2: | 0.63 |
| AA: | 14 | H: | 0.53 in |
| T: | 2 | BE: | 0.38 in |
| P: | 3.69 in | AJ: | 5.88 |
| BD: | 5.88 | V: | 2.75 in |
Technical Specifications
| Bore Code: | 32 | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 7.59 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YF | Output Shaft Direction: | 2 |
| Series Code: | OE | Output RPM: | 87.5 |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

