How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | T: | 2 |
| AF: | 0.38 | P: | 3.69 in |
| BF: | 0.41 | AK: | 4.5 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | I: | 6.1 in |
| BE: | 0.38 in | BD: | 5.88 |
| G: | 3.26 | AJ: | 5.88 |
| AA: | 14 | AE2: | 0.63 |
| LQ: | 6.45 in | AG: | 8.5 |
| LL: | 4.25 in | H: | 0.53 in |
Technical Specifications
| Ratio: | 20:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 7.59 | Output RPM: | 87.5 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 2 | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

